Power Outlet Receptacle Openings, Two Gang, Ivory
SP703I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TwoGang Power Outlet Receptacle Opening, 2.1563 hole for 2.125 diameter device -4 mtg. holes,BrownThermoset.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Wall Plate Type | Outlet, Round | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007189247 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 4.56 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Cutout | Power Outlet | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Exposed Screws | ||
| Number of Gangs | 2 | ||
| Orientation | Horizontal | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP720W | Pass and Seymour
One Gang Power Outlet Receptacle Opening, 1.5938' hole for 1.5625''' diameter device -2 mtg. holes,Brown Thermoset.
