Series 16 Protective Caps and Adapters
PSMMW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
CAM TYPE MALE TO MALE COUPLER
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Adapter | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Series 16 | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Durable | ||
| Warranty Type | 1-Year | ||
| Standard | cCSAus | ||
| UPC Number | 785007156492 |
Technical Information
| Amperage | 400 A | ||
| Flanged | No | ||
| Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | -40°-75°C | ||
| Operating Temperature Max | 75 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | 2/0 - 4/0 | ||
| Voltage | 600.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTFB45100/100BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.