Straight Blade PLUG 3W 15A 125V HG PS5266XHG
PS5266XHG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Hospital Grade Plug, double pole andthree wire, unit arrives completely ready-to-wire, cutting installation time significantly. Its nylon housing provides impact and chemical resistance. Its rugged two-piece cord grip provides more uniform cord retention andthe internal dust shield keeps terminals free of contaminants. 15amp 125volt.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tri-drive assembly screws are standard on Hospital Grade plugs and connectors (angle plugs not included).
- All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
- Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
- Cord-grip screws recessed to protect installer against screwdriver head slippage.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Black | ||
| Product Type | Plug | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant, Durable, Dust Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498, FEDSPEC | ||
| UPC Number | 785007236774 |
Dimensions
| Product Length US | 1.752 in | ||
| Product Width US | 1.516 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Flanged | No | ||
| Connection | Wire Grounding | ||
| Connector Style | Straight Blade | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-15P | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #4 AWG | ||
| Voltage | 125.0 V |
Resources
Brochure
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Dear. manager This is Jaemin OH from DRGEM who is in charge of environmental regulations. We use this product. We inquire if it meets the revised RoHS2 (including 4 types of phthalates). Please give me RoHS DOC. Thank you
Please reach out to our Technical Support team and they can email you the RoHs certificate for the plug.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-07-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
