text.skipToContent text.skipToNavigation

20A, 125V Extra-Hard Use Spec-Grade Plug, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Plug 2-Pole 3-Wire 20A 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit arrives completely ready-to-wire, cuts installation time significantly.
  • Nylon housing provides impact and chemical resistance.
  • Rugged two-piece cord grip provides more uniform cord retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
  • All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
  • Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
  • Cord-grip screws recessed to protect installer against screwdriver head slippage.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Product Type Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant, Durable
Warranty Type 1-Year
Standard UL 498, FEDSPEC
UPC Number 785007237009
Dimensions
Product Length US 1.752 in
Product Width US 1.358 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Flanged No
Connection Wire Grounding
Connector Style Straight Blade
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20P
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #4 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

hi could you please tell me if the references PS5366-X and PS5369-XHG are still manufactured, if an EOL date is known for that products, also the Unit price for information only (without commitment on your part) if obsolete do you have substitutes thanks

Asked by: MEIGNOTTE
Hello, Yes the product is still manufactured. EOL information is not available. For pricing and availability information, I'd recommend reaching out to our Customer Support team. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-12-01

What the RMS Systematique (power failure) of this plug? It's for CSA complient

Asked by: Électro
We are not sure we fully understand what you are asking – is it any of the following? Question - Do you want to know the max rated voltage of this plug? Answer – It’s for use on 125 VAC or 125 VDC systems. Question - Do you want to know if it is approved for use in Canada Answer – Yes – approved to Canadian standards Question - Do you want to know if it is approved by CSA? Answer – No – it is approved by UL to meet CSA/Canadian requirements If you need further clarification, contact us directly at: Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-07-11

what is the weatherproof boot for a PS5366X

Asked by: kevin
We do not offer a weather-proof boot to fit this plug. We have the 14W33, which is the watertight version of that plug: https://www.legrand.us/wiring-devices/plugs-and-connectors/straight-blade/20a-125v-watertight-straight-blade-plug-yellow/p/14w33?text=14w33
Answered by: Legrand Technical Support
Date published: 2022-01-07

Will this Plug fit a 3 conductor #12awg 600V rated cable?

Asked by: Anonymous
The PS5366X is rated for: Cord Grip Accommodation: .230"–.720" diameter Terminal Identification: Green = Ground, White = Neutral, Brass = Hot Terminal Accommodation: #18 AWG min. – #10 AWG max
Answered by: Legrand Technical Support
Date published: 2019-12-03
  • y_2026, m_11, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PS5366X, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT