text.skipToContent text.skipToNavigation

15A, 125V EHU GCM Angled Connector, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight BladeGCM Connector 3W 15A 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integral indication of ground continuity and power status. Continuous monitoring enhances personnel safety and adds convenience.
  • Dual, bright LED indicators with 360 degrees visibility. Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross.
  • For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
  • Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
  • Exclusive two-piece cord grip accepts a wide range of cord widths. Provides more consistent pressure for superior conductor retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Recessed cord-grip screw reduces screwdriver slippage, improves safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
  • Color-coded terminal screws are positioned on the same plane and backed-out for fast installation.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Product Type Connector
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Ground Continuity Monitoring
Warranty Type 1-Year
Standard UL 498, FEDSPEC
UPC Number 785007237214
Dimensions
Product Length US 2.638 in
Product Width US 1.516 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Flanged No
Connector Style Straight Blade
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #18 AWG - #10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these being discontinued? Hard to find anymore. 

Asked by: Adam
The PS5269XGCM is not discontinued. For additional assistance, our Technical Support team is happy to help. Pass & Seymour Technical Support: Phone: 800-223-4185 Mon – Fri: 8:00am – 6:00pm EST (excluding holidays) Email Us: tech.support@legrand.us
Answered by: Tech Support
Date published: 2026-05-28
  • y_2026, m_11, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS5269XGCM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT