20A, 125V Watertight Straight Blade Connector, Yellow
15W33
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Mult-ipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
- Devices resist high-pressure hose down of 1,500 psi.
- Color coded sealing bushings provided for large range of cord diameters
- Large ribs on body for a superior grip when mating.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Connector | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498 | ||
| UPC Number | 785007114324 |
Dimensions
| Product Height US | 1.85 in | ||
| Product Length US | 4.03 in |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Connector Style | Straight Blade | ||
| Indoor/Outdoor | Both | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 125.0 V |
Resources (4)
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
