15A, 125V Watertight Straight Blade Plug, Yellow
14W47
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Devices resist high-pressure hose down of 1,500 psi.
- Color-coded sealing bushings provided for a large range of cord diameters.
- Large ribs on body for a superior grip when mating.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Plug | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | UL498 | ||
| UPC Number | 785007114140 |
Dimensions
| Product Depth US | 2.62 in | ||
| Product Width US | 1.85 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 146159 |
Technical Information
| Amperage | 15 A | ||
| Flanged | No | ||
| Connector Style | Straight Blade | ||
| Indoor/Outdoor | Both | ||
| NEMA Configuration Code | 5-15P | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will this fit 10 guage wire cord
Hello, Please see the wire specification below:
For 15A & 20A Straight Blade Type S, SO, ST, SJ, SJO, SJT, 18/3 to 12/3 cable.
Date published: 2023-03-28
Greetings! What’s the performance difference between your watertight plugs and the Leviton wetguard? Will the blades/prongs allow for maximum current flow?
Hello, thank you for your inquiry! Our watertight offering includes Nickel-plated blades and contacts for corrosion resistance, as well as a high-pressure hose down rating of 1,500 psi. If you'd like to discuss the differences between our device and specific Leviton item, please contact out Technical Support team with the competitor part number so we can provide a comparison.
Date published: 2022-10-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
