text.skipToContent text.skipToNavigation

20A 125V Commercial Spec-Grade Duplex Receptacle, Back and Side Wire, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Construction Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • Triple-wipe brass contacts ensure lasting, positive contact with plug blades.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and thermoplastic back body.
  • 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Light Almond
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL 498, FEDSPEC
UPC Number 785007210248
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can back and side wiring be used simultaneously, i.e. two wires inserted under the plate from the back, and a third wire wrapped around the screw on the side?

Asked by: Mark
Thank you for your inquiry. Regarding wiring recommendations, please only utilize either the pressure plate wiring method or terminating the electrical wire by wrapping around the screw. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2025-03-06

Does the Auto Ground Clip feature qualify this product as Self-Grounding?

Asked by: Dave
Hello Dave, Yes the auto ground clip allows for the device to self-ground when installed
Answered by: Wiremold Tech Support
Date published: 2024-01-19

What is the withstand or AIC rating of a standard, commercial, and/or spec grade receptacles?

Asked by: Anonymous
Here is what we have always referred to – UL508A – industrial control panels – which are typically assemblies of Listed products. We suggest that you review with your AHJ to be sure he accepts this logic. FYI – below is only a portion of the devices rated – entire table not shown. Standard Receptacle 10KA
Answered by: Legrand Technical Support
Date published: 2022-09-23

Model CRB5362WCP6. Does your UL File (E140596) show this receptacle was evaluated fro use with STRANDED wire? I find CRB5362 but not CRB5362WCP6 in UL directory. Can you confirm that these are the same models? What is the WCP6 mean?

Asked by: Tim
The CRB5362 and CRB5362WCP6 are the same receptacle and have the same UL listings. W - White CP - Contractor pack 6 - Needs to be ordered in a multiple of 6
Answered by: Legrand Technical Support
Date published: 2024-04-11

Why is there a difference in the description for a construction grade receptacle such as a CRB5362-I and a specification grade receptacle in your submittal information. Are they ( CRB5362-I) specification grade ?

Asked by: Rick T
Yes, the CRB5362I receptacles are FSUL(Federal Specification, WS596) listed.
Answered by: Legrand Technical Support
Date published: 2021-12-09

Do have to wrap the wire around screws and tighten or can you put the wire in the terminal hole and then tighten screw?

Asked by: Eric
The CRB5362W is both "back and side wire", so you can terminate your wires either way.
Answered by: Legrand Technical Support
Date published: 2021-09-14

"Internal screw-pressure-plate back wire terminals" -- Does this mean smash-plates or just stab-in holes? I need something that can be easily used with stranded wire.

Asked by: OPEL
The CRB5362W has the internal pressure that applies pressure to the wire when the terminal screw is tightened down. It does not have stab in hole option.
Answered by: Legrand Technical Support
Date published: 2021-07-13

Why do your spec sheets for a 5362 receptacle show they are NEMA WD1 & WD6 compliant, but the cutsheets for the 5362A & CRB5362 don't? Do these not comply or are they just not on the cutsheet? If they do comply can I get something in writing that shows

Asked by: Anonymous
Both of these receptacles comply with Nema WD1 & WD6 as stated at the bottom of each of the attached catalog pages.
Answered by: Legrand Technical Support
Date published: 2021-05-04
  • y_2026, m_5, d_29, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_CRB5362LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT