text.skipToContent text.skipToNavigation

20A 125V Industrial Extra Heavy Duty Spec-Grade Duplex Receptacle, Back and Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 90ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Industrial Extra Heavy-Duty Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece brass mounting strap with integral ground.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Two drive screws anchor strap to back body and face.
  • Exclusive patented feature, circuit label on face allows permanent circuit identification.
  • .036 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Oversized #10 deep tri-drive head brass terminal and ground screws.
  • Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color White
Type Outlet
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Number of Receptacles 2
Standard cULus UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007528190
Dimensions
Product Depth US 0.9 in
Product Height US 2.75 in
Product Width US 1.625 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Dielectric Strength Withstands 2000V minimum
Indoor/Outdoor Indoor
Number of Poles Double Pole
Temperature Rating -40° - 60° C
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this a NEMA 5-20R outlet? It looks like it, but doesn't say so in the specification, so I just want to make sure it matches the spec.

Asked by: Alan
Yes, this is a Nema 5-20R rated receptacle(20A/125V).
Answered by: Legrand Technical Support
Date published: 2021-11-11

In search of an Ivory 20a 125v duplex receptacle. Nema WD 1, heavy duty industrial grade

Asked by: Kevin
The 5362AI would meets the specifications you are looking for in Ivory.
Answered by: Legrand Technical Support
Date published: 2021-01-13

is this device "weatherproof / water resistant equal to Hubbell HBL5362-WR??

Asked by: LesF
The 5362AGRY is not weather-resistant. WR5362GRY would be our equal if your looking for 20A, WR receptacle in GRAY.
Answered by: Legrand Technical Support
Date published: 2020-04-24
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_5362AW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT