text.skipToContent text.skipToNavigation

Hard Use Spec Grade Combination Receptacle, Side Wire, 15A, 125/250V, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hard Use Spec Grade Combination Duplex Receptacle Side-Wire 15A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Ivory
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Combination, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Warranty Type 1-Year Limited Warranty
Standard UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007529012
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Side Only
Wire Connection Type Internal Pressure Plates, Screw Terminals
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R, 6-15R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125/250 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this combination receptacle come in white? 

Asked by: Kyle Fear
  • y_2026, m_5, d_13, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_5290I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT