text.skipToContent text.skipToNavigation

20A 125V Heavy Duty Spec-Grade Single Receptacle, Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Spec Grade Single Receptacle Side Wire 20A 125V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto-ground clip assures positive ground.
  • Factory-broken split-circuit tab allows for 50% plug load control to be achieved in one duplex receptacle.
  • Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
  • Backed-out tr-drive steel terminal screws. Internal screw-pressure-plate side wire capability.
  • One-piece brass triple-wire power contacts for lasting retention.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color White
Product Type Receptacle
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Heavy Duty Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 1
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL 498
UPC Number 785007535150
Dimensions
Product Depth US 1.08 in
Product Width US 1.38 in
Circular Outlet Diameter 1.38 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Side Only
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;