text.skipToContent text.skipToNavigation

20A 125V Heavy Duty Spec-Grade Single Receptacle, Back and Side Wire, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Spec Grade Single Receptacle, Back and Side Wire, 20A 125V
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and thermoplastic back body.
  • Internal screw-pressure-plate back wire capable of accepting #14 - #10 AWG solid or stranded copper or copper-clad wire.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Ivory
Product Type Receptacle
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 1
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007536119
Dimensions
Product Depth US 1.093 in
Product Height US 1.68 in
Product Width US 1.32 in
Circular Outlet Diameter 1.38 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
cUL ListingNumber  E140596
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

For my project, I need a Canadian-standard electrical outlet. I am looking for two types: 1. Receptacle 120V 20A min IP44, Single socket in some plastick box 2. Receptacle 120V 20A min IP56, single in metal box Could you recommend something?

Asked by: Marcin
Thank you for your inquiry. Please review the following suggestion. Part #: 60W33 - IP67 Rated CSA C22.2 No. 42M
Answered by: Pass & Seymour Technical Support
Date published: 2026-04-10
  • y_2026, m_11, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_5361I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT