Despard Toggle Switch Screw Terminal 20A, Ivory
ACD201I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Special Purpose Devices - Despard Toggle Switch Screw Terminal, Single-Pole 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Wall Switch | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 20 | ||
| UPC Number | 785007320114 |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 1.68 in | ||
| Product Width US | 0.91 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Number of Poles | Single Pole | ||
| Number of Wires | 3 | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC40GL | Pass and Seymour
Turnlok Strain Relief Grips Extra Hard Use, Closed Mesh
