PlugTail® Hospital Grade Extra Heavy Duty Surge Protective Duplex Receptacle, Ivory
PT8300ISP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail information, visit our PlugTail Headquarters.
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Plated steel wrap strap design for maximum durability and corrosion resistance.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Crimped and welded contacts.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Large brass contacts snugly terminate on device blade terminals.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Audible Alarm, Brass Mounting Strap, Indicator Lights, Surge Protection | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Hospital Grade, Surge Protected | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA Listed, cUL, UL Listed, RoHS, FSUL | ||
| UPC Number | 785007020670 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Phase | Single | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Instruction Sheet
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
