Tamper-Resistant Extra Heavy Duty Surge Protective Duplex Receptacle, Ivory
TR5262ISP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Extra Heavy-Duty Surge ProtectiveDuplexReceptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back and Side Wire, 15amp 125volt, White.For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertion of foreign objects.
- Auto-ground clip assures positive ground.
- Backed-out tri-drive brass terminal screws for faster installation.
- Internal screw-pressure-plate back and side wire capability.
- Two back wire holes for additional wiring flexibility.
- Corrosion-resistant plated steel strap is locked in to face and back body to resist pulling away from the face/body assembly.
- .032 inch thick brass triple-wipe power contacts.
- Two drive screws anchor steel strap to back body and face where abrupt removal torque is greatest.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Audible Alarm, Indicator Lights, Single Piece Plated Steel Mounting Strap, Surge Protection | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade, Surge Protected, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007020915 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 2.75 in | ||
| Product Width US | 1.7 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Phase | Single | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
