
20A 125V Extra Heavy Duty Tamper-Resistant Surge Protective Duplex Receptacle, Gray
TR5362GRYSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Extra Heavy-Duty Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (with Audible Alarm and LED Indicator), Back and Side Wire, 20A, 125V. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertions of foreign objects.
- AC receptacles available in 15 and 20 Amp, 125V
- .032 inch thick brass triple-wipe power contacts for lasting retention.
- Corrosion-resistant plated steel strap is locked in to the face and back body to resist pulling away from the face/body assembly.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Audible Alarm, Indicator Lights | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Straight Blade, Surge Protected, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007019605 |
Dimensions
Product Depth US | 1.4 in | ||
Product Height US | 2.75 in | ||
Product Width US | 1.7 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
Environmental Conditions | UL94 V2 | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
NEMA Configuration Code | 5-20R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Operating Temperature | -40°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -40 °C | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wire Size | 14 - 10 AWG |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can i wire thru this device to downstream devices for surge protection i have an 8ft pc of wiremold plug mold that i want to protect. this plugmold will be hard wired. I am not plugging the plugmold into the device i would like protection fed from the dev
The Surge Protection receptacles do not provide downstream protection. it is at the device only.
Date published: 2024-03-20
would this device be considered Type 3?
Bazaarvoice SAP Hybris Integration Version 2.8.1