text.skipToContent text.skipToNavigation

Commerical Specification Grade Switches, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial 1-Pole Switch, Side-Wire, 15A 120/277V.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece brass alloy contact arm for reliable electrical performance.
  • One-piece steel strap with integral ground is plated for corrosion resistance.
  • High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
  • Heavy-duty toggle bumpers for smooth and quiet operation.
  • Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
  • Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
  • Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
  • Oversized silver alloy contacts for longer dependable switch life.
  • Tri-drive terminal and mounting screws.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color White
Type Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 498/20, FEDSPEC
UPC Number 785007126433
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Side Only
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 15 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Horsepower Rating 1/2 HP @ 120 VAC, 2 HP @ 240 VAC
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;