Commercial Specification Grade Switch, Ivory
CS20AC1I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Commercial 1-Pole Switch, Side-Wire, 20A 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass alloy contact arm for reliable electrical performance.
- One-piece steel strap with integral ground is plated for corrosion resistance.
- High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
- Heavy-duty toggle bumpers for smooth and quiet operation.
- Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
- Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
- Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
- Oversized silver alloy contacts for longer dependable switch life.
- Tri-drive terminal and mounting screws.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498/20, FEDSPEC | ||
| UPC Number | 785007126457 |
Dimensions
| Product Depth US | 1.073 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Horsepower Rating | 1 HP @ 120 VAC, 2 HP @ 240 VAC | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On a two pole switch which Iam using to control a 220 outlet which terminal do I us the two on the right or left or put one on each side of the top
Hi Jim, please reach out to our Technical Support team to advise on your installation.
Date published: 2023-10-24
Can we use stranded wire on this device?
This device accepts #14 - #10 AWG copper or copper-clad wire.
Date published: 2024-10-15
What size is the terminal screw? Occasionally I come across a device someone has over tightened with their drill
The terminal screws use a #2 screwdriver bit with a tightening torque of 12-14 inch-pounds. I hope this helps!
Date published: 2023-05-10
Is this switch CE Certified?
This switch is not CE certified. It is UL and CSA listed.
Date published: 2020-07-21
Which terminal is for load on single pole switch?
You put the LOAD to the top terminal and the HOT to the bottom terminal on a signal pole switch.
Date published: 2023-02-15
What's the torque setiting?
The required torque for the terminal screws, to include all Pass & Seymour/legrand Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2018-10-12
Are these switches able to be used as a disconnecting means for a 1/2 horse power motor?
Thank you for your question regarding Pass & Seymour switch(Model # CS20AC1W).
This Commerical grade switch is UL20 listed for 1HP at 120V and 2HP at 240/277V.
Pass & Seymour products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2023-10-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
