text.skipToContent text.skipToNavigation

Commercial Specification Grade Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial 1-Pole Switch, Side-Wire, 20A 120/277V.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece brass alloy contact arm for reliable electrical performance.
  • One-piece steel strap with integral ground is plated for corrosion resistance.
  • High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
  • Heavy-duty toggle bumpers for smooth and quiet operation.
  • Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
  • Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
  • Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
  • Oversized silver alloy contacts for longer dependable switch life.
  • Tri-drive terminal and mounting screws.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color White
Product Type Wall Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 498/20, FEDSPEC
UPC Number 785007126471
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 20 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Horsepower Rating 1 HP @ 120 VAC, 2 HP @ 240 VAC
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

On a two pole switch which Iam using to control a 220 outlet which terminal do I us the two on the right or left or put one on each side of the top

Asked by: Jim
Hi Jim, please reach out to our Technical Support team to advise on your installation.
Answered by: Wiremold Tech Support
Date published: 2023-10-24

Can we use stranded wire on this device?

Asked by: Brian72
This device accepts #14 - #10 AWG copper or copper-clad wire.
Answered by: Wiremold Tech Support
Date published: 2024-10-15

What size is the terminal screw? Occasionally I come across a device someone has over tightened with their drill 

Asked by: Anonymous
The terminal screws use a #2 screwdriver bit with a tightening torque of 12-14 inch-pounds. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-05-10

Is this switch CE Certified?

Asked by: Anonymous
This switch is not CE certified. It is UL and CSA listed.
Answered by: Legrand Technical Support
Date published: 2020-07-21

Which terminal is for load on single pole switch?

Asked by: Stevesb
You put the LOAD to the top terminal and the HOT to the bottom terminal on a signal pole switch.
Answered by: Legrand Technical Support
Date published: 2023-02-15

What's the torque setiting?

Asked by: joseph
The required torque for the terminal screws, to include all Pass & Seymour/legrand Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2018-10-12

Are these switches able to be used as a disconnecting means for a 1/2 horse power motor?

Asked by: Qvmm
Thank you for your question regarding Pass & Seymour switch(Model # CS20AC1W). This Commerical grade switch is UL20 listed for 1HP at 120V and 2HP at 240/277V. Pass & Seymour products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2023-10-10
  • y_2026, m_11, d_10, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_CS20AC1W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT