text.skipToContent text.skipToNavigation

Commerical Specification Grade Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial 3-Way Switch, Side-Wire, 20A 120/277V. These switches offer excellent value while meeting federal specification standards. External screw-pressure-plate back wiring enables fast installation and superior electrical connections. Rugged construction shrugs off hard use and abuse.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece brass alloy contact arm for reliable electrical performance.
  • One-piece steel strap with integral ground is plated for corrosion resistance.
  • High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
  • Heavy-duty toggle bumpers for smooth and quiet operation.
  • Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
  • Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
  • Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
  • Oversized silver alloy contacts for longer dependable switch life.
  • Tri-drive terminal and mounting screws.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color White
Product Type Wall Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL Listed E140597, Standard UL20, FedSpec WS896, Flammability Rating UL94 V2, FEDSPEC
UPC Number 785007126556
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire No
Seismic Tested No
Wire Connection Type Screw Terminals
Contact Configuration One piece brass alloy contact arm
Contact Rating Oversized silver alloy contacts
Degree of Protection 1500V Dielectric Withstand Voltage
Indoor/Outdoor Indoor
Load Rating 20 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles 3-Way
Horsepower Rating 1 HP @ 120 VAC, 2 HP @ 240 VAC
Throw Type Double Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these devices UL listed to accept fork Sta-cons when used with stranded wire?

Asked by: Charles
Thank you for your inquiry. Please review the following: UL Listing is maintained when using crimp on forked terminals only when: 1. UL Listed terminal is used with UL Listed compatible crimper (usually the same manufacturer of terminal) 2. Terminal is rated for proper size terminal screw, wire type, and wire size (appropriate ampacity).
Answered by: Pass & Seymour Technical Support
Date published: 2025-02-04

What kind of coverplate does this need? Anything special or just a normal switch coverplate?

Asked by: James
The switch will work with any standard toggle switch wallplate or cover.
Answered by: Legrand Technical Support
Date published: 2020-04-06

which cover do I need for CS20AC3LA?

Asked by: elizabeth schrock
The standard wallplate cover used with this switch is TP1LA. https://www.legrand.us/search.aspx?q=TP1LA
Answered by: Legrand Technical Support
Date published: 2019-10-21

Is this a single pole, three-way switch or a double-pole three-way switch

Asked by: KenM
Hello, The CS20AC3W is a single pole, three way switch. Hope this helps, Have a great day
Answered by: Legrand Techincal Support
Date published: 2018-12-03
  • y_2026, m_11, d_10, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CS20AC3W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT