20A 120V/277V Specification Grade Single Pole Decorator Paddle Switch, Light Almond
2621LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Back and Side-Wire, Decorator Switch, 20A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Light Almond | ||
| Type | Decorator, Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Decorator Style | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL20 | ||
| UPC Number | 785007539363 |
Dimensions
| Product Depth US | 1.06 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.3 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 17446 | ||
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Operating Temperature | -20°-60°C, -4°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -4 °F | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Specifications
BIM Models
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy a Pass & Seymour (legrand) 20 amp Decorator switch SPEC GRADE in IVORY color? Home Depot does not have, Lowes does not have, your "where to buy" section is very difficult to use. Suggestion: please sell your products directly online from
Thank you for your Inquiry. Please get in touch with Pass & Seymour Customer Support for pricing and availability support.
P&S Customer Support
Phone: 8449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Email Us: customer.support@legrand.us
Date published: 2024-06-10
Can this switch be used in a 3-way application?
Hello,
The part number 2621W is a Single Pole only switch. Please use part number 2623W for 3-way applications.
Best Regards,
Technical Support
Date published: 2023-11-10
Is this product in compliance with BAA?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP28W | Pass and Seymour
Toggle Switch & Duplex Receptacle Wallplate
