text.skipToContent text.skipToNavigation

20A 120V/277V Specification Grade Double Pole Decorator Paddle Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Back and Side-Wire, Decorator Switch, 20A, 120/277V.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Decorator, Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Decorator Style
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007539455
Dimensions
Product Depth US 1.03 in
Product Height US 4.2 in
Product Width US 1.3 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17446
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 20 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Double Pole
Operating Temperature -20°-60°C, -4°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -4 °F
Throw Type Double Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;