Hard Use Specification Grade Switch, Light Almond
CSB20AC1LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Construction 1-Pole Switch, Back and Side-Wire, 20A 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass alloy contact arm for reliable electrical performance.
- One-piece steel strap with integral ground is plated for corrosion resistance.
- High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
- Heavy-duty toggle bumpers for smooth and quiet operation.
- Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
- Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
- Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
- Oversized silver alloy contacts for longer dependable switch life.
- Tri-drive terminal and mounting screws.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Actuator | Toggle | ||
Contact Rating | 20Amp, 120/277V | ||
Amperage | 20 A | ||
Action | DP | ||
Number of Poles | Single Pole | ||
Voltage | 120 V |
Resources
Supporting Document
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How can you search for BAA Compliant Devices on this site?
Hello, Please call in to Technical Support for assistance in locating BAA compliant devices. Thank you!
Date published: 2022-12-15
What is the horsepower rating on this switch?
The CSS20AC1 is rated at 1HP on 120V and 2HP on 277V circuit.
Date published: 2024-01-03
Bazaarvoice SAP Hybris Integration Version 2.8.1