Extra Heavy Duty Spec. Grade and Security Switches
PS20AC1KL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-Pole Key Lock Back and Side-Wire 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Back and side wired. Accepts #14 - #10 AWG. Operated by cam lock for maximum security in critical areas. Recommended for tamper-proof installation in schools, public housing, trailer parks, freight yards, etc.
- Uses same key as Cat.# 4600 cast enclosure. Key can be removed in both positions.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL20, FEDSPEC | ||
| UPC Number | 785007195651 |
Dimensions
| Product Height US | 4.5 in | ||
| Product Width US | 2.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Horsepower Rating | 1 HP @ 120 VAC, 2 HP @ 240 VAC | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120.0 V |
Resources
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can we core this lock to make an existing key?
The lock core is not removable to this switch but we do sell additional keys(part number 4609):
https://www.legrand.us/search.aspx?q=4609
Date published: 2019-06-18
What is the overall diameter of the key part to fit into a hole
Good Morning,
.906" diameter.
Hope this helps!
Date published: 2019-03-20
What is the endurance of this product?
The PS20AC1KL is operated by cam lock for maximum security in
critical areas and is recommended for tamper-proof installation in schools,
public housing, trailer parks, freight yards, etc. This switch should last for years when used as designed.
Date published: 2019-02-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
