Industrial Extra Heavy Duty Specification Grade Switch, Ivory
PS20AC2I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
2-Pole Toggle Switch, Back and Side-Wire, 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of istallation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498/20, FEDSPEC | ||
| UPC Number | 785007195323 |
Dimensions
| Product Depth US | 1.073 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Throw Type | Double Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the recommended torque spec for the PS20AC2 disconnect?
Thank you for your inquiry. The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2025-03-20
Where can I find the HP rating. Inspector wants to see it.Thank you
Hello,
HP Conversion Table - Switches
15 Amp - 1/2/ Horsepower at 120VAC; 2 Horsepower at 240VAC
20 Amp - 1 Horsepower at 120VAC; 2 Horsepower at 240VAC
30 Amp - 2 Horsepower at 120VAC; 2 Horsepower at 240VAC
Best Regards,
Technical Support
Date published: 2026-01-28
Are these switches horsepower (HP) rated as well?
Yes, the PS20AC2 switch carries a 1HP rating on 120V and 2HP rating on 240/277V.
Date published: 2023-07-23
IS THERE A DPST VERSION OF THE ps20AC2RPL SWITCH?
Bazaarvoice SAP Hybris Integration Version 2.8.1
