PlugTail® Single Pole 20A Toggle Switch, Light Almond
PT20AC1LA
Pass and Seymour
PlugTail® Single Pole 20A Toggle Switch, Gray is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail Registered Single-Pole 20A Toggle Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece toggle molded from chemical-, impact-, and heat-resistant thermoplastic.
- Impact- and chemical- resistant cover.
- Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
- One-piece nickel-plated mounting strap for superior corrosion resistance.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Auto-ground clip assures positive ground.
- Shallow design for easier installation.
- Heavy-duty bumpers for quiet, smooth operation.
- No exposed terminals create a finger-safe application before, during, and after installation.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | PlugTail | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, WS8996, FEDSPEC | ||
| UPC Number | 785007108613 |
Dimensions
| Product Depth US | 1.073 in | ||
| Product Height US | 2.375 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120/277 V |
Resources
Specifications
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Rated 3 out of
5
by
A. Tuttle from
Slightly disappointed
Have these installed throughout our newer medical facility as well as our renovated older facility. The failure rate has been considerably higher than anticipated. The composition of the plastic that the toggle is constructed of fails prematurely. We have had multiple toggles snap off. Hopefully improvements can be made.
Date published: 2022-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the UPC number of this item?
The UPC code for PT20AC1W is:
UPC: 78500710800 - 2
Date published: 2022-12-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASL300PE | Cablofil
Universal trapeze and wall bracket Patented FAS style attachment secures tray without nuts and bolts For wiremesh tray installations onto walls or threaded rod
