Key Lock Switch Current Device from 1976
1498NT
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Key Lock Switch - Current Device 1976+
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Manual Controller | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Replacement Part | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | RoHS | ||
| UPC Number | 785007148916 |
Dimensions
| Product Depth US | 0.01 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 0.005 cu in | ||
| Product Width US | 0.5 in | ||
| Product Weight US | 0.005 lb |
Technical Information
| Indoor/Outdoor | Indoor |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-115-050 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
