Handle Locking Guard
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Manual Controller | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Handle Locking Guard | ||
| Wall Plate Included | No | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL listed | ||
| UPC Number | 785007780116 |
Dimensions
| Product Height US | 3.28 in | ||
| Product Width US | 1.825 in |
Technical Information
| Amperage | 30 A | ||
| Indoor/Outdoor | Both |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the depth
Thank you for the inquiry. The depth would be .70."
Date published: 2026-06-26
diameter of lock shackle holes?
Thank you for your inquiry. The shackle holes have a .312 diameter.
Date published: 2024-06-25
Is this zinc plated or Stainless Steel?
The Handle Locking Guard is zinc plated metal.
Date published: 2026-06-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM2-U2KEYA | Wiremold
Connect communication cabling at point-of-use.
