text.skipToContent text.skipToNavigation

Manual Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Triple-Pole, Three Phase Switch (7803) in a NEMA 7 and 9 Enclosure for Hazardous Locations. Class I - Groups C, D Class II - Groups E, F, G. 30A, 600Vs. Slotted opening on enclosures allows for lock-out, tag-out functionality.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Gray
Product Type Manual Controller
Material Aluminum
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Enclosed
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007781342
Dimensions
Product Depth US 4.25 in
Product Height US 5.875 in
Product Width US 3.375 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  42707
cULus ListingNumber  42707
cULus Listed  Yes
Technical Information
Amperage 30 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Indoor/Outdoor Both
Load Rating 30 A @ 600 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type On-Wall
Number of Gangs 1
Number of Poles 3-Way
Throw Type Triple Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this also NEMA4X rated?

Asked by: Nik D
Thank you for your inquiry. Part number 7813EX is rated for NEMA 7 and 9 Enclosure for Hazardous Locations Class I - Groups C, D; Class II - Groups E, F, G. 7813EX is not rated for NEMA 4X applications.
Answered by: Pass & Seymour Technical Support
Date published: 2026-08-03

Are these rated for Outdoor use. If not, do you make one that is.

Asked by: LudicrousSpeed
Hello, The 7813EX is rated for NEMA 7 & 9 indoor applications. Part #: 7833MD includes the same AC Manual Motor controller as part 7813Ex but within a NEMA 3R enclosure. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-06-23

Manual controller 7813EX The technical information listed at below link lists the wattage as 2 W. Is this a misprint? https://www.legrand.us/wiring-devices/light-switches-and-dimmers/commercial-switches/manual-controller/p/7813ex Cut Sheet also.

Asked by: ivanatwork
The wattage rating depends on the voltage you are using: AMPS X VOLTS = WATTAGE EX: if installed on 120V circuit: 30A's X 120V's = 3600W's
Answered by: Legrand Technical Support
Date published: 2021-05-10

Can you buy just the cover for these motor controllers?

Asked by: Bradz1969
We do not offer the cover only. You would need to purchase the whole unit.
Answered by: Legrand Technical Support
Date published: 2019-02-19
  • y_2026, m_11, d_10, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_7813EX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT