30A 120/277VAC B+S WIRE DP SW BROWN, HP RATED
PS30AC2HP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, Single Phase Switch, Back and Side-Wire, HP Rated. 30A, 277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High horsepower rating, up to 3HP for heavy-duty applications. Compact design provides ease of installation. Single piece moveable and stationary contact arms with oversized silver cadmium buttons provides excellent continuity and long life.
- Made in USA. Box lug terminals. Wire pockets and thick wall arc barriers. Cold-rolled steel NEMA 3R enclosure with polyester urethane finish conforms to OSHA lockout requirements.
- Type 3R enclosure has 2-1/2 inch, 3/4 inch, and 1 inch concentric knockouts on bottom. Accepts #4 AWG. cULus listed.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Brown | ||
| Type | Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 20, FEDSPEC | ||
| UPC Number | 785007195972 |
Dimensions
| Product Depth US | 1.073 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 30 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 30 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Horsepower Rating | 2 HP @ 120 VAC, 2 HP @ 240 VAC | ||
| Throw Type | Double Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120.0 V |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I just purchased this toggle switch and wanted to confirm this can be used to turn a single 230volt outlet on/off via starting a 230v 3 hp 15 amp compressor with 30a breaker in the main box? If so how would I wire the 2hots and 1 ground?
Thank you for your question regarding Legrand PS30AC2HP switch. This switch is only rated for up to 2HP on 120V or 277V circuit.
Date published: 2018-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP6LA | Pass and Seymour
Toggle Switch Openings, 6-Gang
