text.skipToContent text.skipToNavigation

PlugTail® Switch Right Angle Connector 4-Wire, 6-in Stranded THHN12

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail Registered Switch Right Angle Connector 4-Wire, 6-inch Stranded THHN12
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All PlugTail: Connectors are available in any wire length up to 25 inches
  • Large crimped and welded brass contacts
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing. Audible snapping latch assures connection, allows release.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Yellow
Product Type PlugTail Connector
Material Thermoplastic
Application Sector Commercial, Industrial
Product Family / Series / Group PlugTail
Product Line Pass & Seymour
Country Of Origin Mexico
Features Stranded Conductors
Wall Plate Included No
Warranty Type 1-Year Limited Warranty
Standard UL 498/20
UPC Number 785007108507
Dimensions
Product Length US 7.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Connection Location Back Only
Requires Neutral Wire No
Wire Connection Type Flying Leads
Indoor/Outdoor Indoor
Mounting Type Snap-in
Number of Gangs 1
Number of Poles 3-Way
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a requirement to have my upper receptacle switched and my lower receptacle constantly powered, will this plug tail allow me to do that and if so which outlet part number would I need?

Asked by: John
  • y_2026, m_11, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_PTS6STR4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT