text.skipToContent text.skipToNavigation

Discontinued - Digital Timer, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RT50LA

7-BUTTON TIMER 120VAC 1/6 HP, LIGHT ALMOND

Color Light Almond
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Seven-button preset time switch.
  • Manual ON/OFF.
  • Adjustable time delay: 1, 5, 10, 20, 30, 60 minutes.
  • Lighted switch for visibility in darkened rooms.
  • Controls most types of lighting.
  • cULus listed.
  • 5-year warranty.
  • Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part NumberĀ  RT50LA
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the LEDs on the Legrand RT1 countdown timer switch (the "pilot light") be disabled? They shine directly into a nearby sleeping area and are very bright. Thank you.

Asked by: David Monczynski
Hello David, The RT1 pilot light cannot be disabled. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-06-26
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RT1LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT