Turnlok® Industrial Spec Grade 20A Non-NEMA 3-Wire Connector, Black Back, White Front Body
7313SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Spec Grade Turnlok Registered 20A Non-NEMA 3-Wire Connector Back Front Body
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- Raised ribs provide non-slip gripping profile for turning to lock and unlock.
- Double dovetail design provides superior protection against cord pull-out forces.
- Impact- and corrosion-resistant durable nylon 6 shell material.
- Rounded back contour reduces snags and hang-ups on the job site.
- Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
- Visible stamped NEMA configuration and device rating.
- New-design external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.
Specifications
General Info
| Color | Black | ||
| Type | Connector | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Dust Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498 | ||
| UPC Number | 785007731316 |
Dimensions
| Product Depth US | 2.624 in | ||
| Product Height US | 1.531 in | ||
| Product Width US | 1.531 in |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Number of Phases | 3 | ||
| Connector Style | Locking | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #18 AWG - #10 AWG | ||
| Voltage | 125/250 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1420PGCM | Pass and Seymour
Heavy-Duty Ground Continuity Monitoring (GCM) Plug and White
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L620FO | Pass and Seymour
20A NEMA L620 Outlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS430171 | Pass and Seymour
Series 15 Protective Caps, Adapters and Accessories
