text.skipToContent text.skipToNavigation

Deep Screw Mount Steel Stud Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Deep Single-Gang Switch and Outlet Box with Quick/Click and captive combo-head self-tapping mounting screws on each end. Two Quick/Entries on each end. E
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Entry feature speeds installation by eliminating need for tools, allows you to push stripped or unstripped non-metallic cable into a single gang plastic box without removing knockouts.
  • Specially designed drill point rapidly penetrates medium gauge steel studs.
  • Screws have combination Hex/Phillips washer heads.
  • Quick/Click feature on wall boxes offers fast and dependable installation of devices.
  • Can be used for steel, aluminum, or wood studs.
  • Molded of high-impact thermoplastic.
  • Locator ribs ensure proper alignment on stud and proper offset depth.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 22.5 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;