Screw Mount Steel Stud Box with Quick/Click
S468RACS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FourGang, Screw Mount Steel Stud Box with captive Combo Head Self-Tapping Mount Screws on Each End. Six Auto/Clamps on Each End. Rear Stabilizing bar virtually eliminates inward movement. 25-Pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in single, single deep, two, three and four gang, and 4 inch round ceiling boxes.
- All multi-gang and ceiling boxes include exclusive Auto/Clamp feature.
- Single gang include Quick/Entry feature.
- Specially designed drill point rapidly penetrates medium gauge steel studs.
- Screws have combination Hex/Phillips washer heads.
- Quick/Click feature on wall boxes offers fast and dependable installation of devices.
- Can be used for steel, aluminum, or wood studs.
- Molded of high-impact thermoplastic.
- Locator ribs ensure proper alignment on stud and proper offset depth.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Auto Clamps, Quick Entry | ||
| Installation Location | Wall | ||
| Number of Knockouts | 12 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | Residential/Commercial | ||
| UPC Number | 785007652789 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 3.813 in | ||
| Product Volume US | 68.0 cu in | ||
| Product Length US | 3.813 in | ||
| Product Width US | 7.813 in | ||
| Product Weight US | 0.28 lb | ||
| Cubic Capacity | 68 in³ |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screw Mount | ||
| Number of Gangs | 4 |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
