text.skipToContent text.skipToNavigation

Wood and Steel Stud Bracket Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Wood and Steel Stud Bracket Box. 1/2-inch offset for wood and steel stud mounting. Rear stabilizing bar virtually eliminates inward movement. Two Quick/Click Entries for each end. For use with 3/8-inch to 5/8-inch wallboard. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in single, two, three, four gang and 4 inch square boxes.
  • Two, three and four gang boxes and 4 inch square include exclusive Auto/Clamp feature.
  • Single gang include Quick/Entry feature.
  • Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
  • Unique offset tab assures proper alignment to wall face.
  • Available with 3/8 inch offsets.
  • Can be used for steel, aluminum, or wooden studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 18 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;