Wood and Steel Stud Bracket Box with Quick/Click
S468S50AC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FourGang, Wood and Steel Stud Bracket Box with Quick/Click. 3/8-inch offset for wood and steel stud mounting. Rear stabilizing bar virtually eliminates inward movement. Six Auto/Clamps at each end. For use with 3/8-inch to 5/8-inch wallboard. 25-Pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in single, two, three, four gang and 4 inch square boxes.
- Two, three and four gang boxes and 4 inch square include exclusive Auto/Clamp feature.
- Single gang include Quick/Entry feature.
- Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
- Unique offset tab assures proper alignment to wall face.
- Available with 3/8 inch offsets.
- Can be used for steel, aluminum, or wooden studs.
- Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
- Molded of high-impact thermoplastic.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Auto Clamps, Quick Entry | ||
| Installation Location | Wall | ||
| Number of Knockouts | 12 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL listed | ||
| UPC Number | 785007652796 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 3.75 in | ||
| Product Volume US | 68.0 cu in | ||
| Product Length US | 3.75 in | ||
| Product Width US | 7.813 in | ||
| Product Weight US | 0.29 lb | ||
| Cubic Capacity | 68 in³ |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Stud Mount | ||
| Number of Gangs | 4 |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Customer has switched to the S4-68-S50AC so they wouldn't have to use the "Phantom Stud". Inspection pulled the box sheet and it didn't mention that this product has a bracket that would remove the need for the "phantom Stud" . Can someone help?
Hello, thank you for your inquiry. Please contact the Pass and Seymour technical support team to assist you at tech.support@legrand.us or by phone at 1-800-223-4185.
Date published: 2020-11-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
