Old Work Switch and Outlet Box with Quick/Click
S118W
Pass and Seymour
Old Work Switch and Outlet Box with Quick/Click is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Durable, impact-resistant thermoplastic box complemented by innovative extras that cut installation time. Single Gang, Old Work Switch and Outlet Box with Swing-Bracket for mounting. Adjusts from 1 1/4 down to 1/8. Two Auto/Clamps on Each End. 100 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Switch & Outlet Boxes | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Auto Clamps, Old Work, Quick Entry, Shallow | ||
| Number of Knockouts | 4 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007207019 |
Dimensions
| Product Depth US | 3.031 in | ||
| Product Height US | 3.75 in | ||
| Product Volume US | 18.0 cu in | ||
| Product Length US | 3.75 in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 0.21 lb | ||
| Cubic Capacity | 18 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Swing Bracket | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Rated 5 out of
5
by
Myles Moriarty from
Best old-work box to date
Easiest old-work box to cut out, it's a rectangle, no special tabs and jigs to cut. Also, The metal wings don't bind like those for Carlon, so they clamp down easily without the risk of pushing the box through the wall. Also, the wire clamps work better to keep the end of the wire in place so that it neither pulls out or further in as you are making the terminations, also allowing the wire to bend just as it enters the box.
Date published: 2021-05-05
Rated 3 out of
5
by
Anonymous from
Glad it’s available but not happy with everything
This is the only option available in old work boxes that will work for some of my walls which are almost 1.4 inches thick. You can get a little more by replacing the supplied machine screws with 2 inch ones. I like the metal wings.
Not a fan of the in box clamps at all. They are either too light and potentially damage the wire or too loose after adjusting them with a screwdriver. Any slip with said screwdriver will leave the box chewed up with more sharp edges to damage the wire. This I think is down to the choice of the plastic for the box.
I’m also not happy with the push and click receptacles for the device screws. They click out too early and sometimes leave the device just a little too loose in the box. This is important for me in old work where sometimes the box cannot be mounted perfectly plum and square and the device needs to adjusted and held firm to the box.
Date published: 2024-11-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you provide a link to the engineering drawing for #S118W?
Please contact Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Email: Tech.support@legrand.us
Date published: 2025-01-31
Have you quit making these old work boxes? I can’t find them anywhere Womack Electric Supply has 35,000 on order but they don’t know when they will have them Help Help Help
Hello James, those boxes have not been discontinued. For pricing and lead time please reach out to our customer support team (customer.support@legrand.us).
Date published: 2024-10-02
What are the dimensions of the S118W
Hello Al,
Please review the following dimensions for part S118W.
Length = 3 3/4
Width = 2 1/4
Depth = 3 1/32
Best Regards,
Date published: 2023-01-05
Why can’t I purchase any of these in Arkansas? My supplier has been out for months.
We are sorry for the inconvenience. As of 5/31/22 we have been backordered on this product for some time due to supply chain shortages.
Date published: 2024-10-02
You say above... "Quick/Click feature secures devices quickly and easily. Does not strip when over-torqued." The problem with the above feature is that the receptacle NEVER seems to be securely fastened to the gang box, it always moves. How do I fix?
The boxes with the quick-click feature should be securing your devices to the box without any movement. I would suggest contacting Technical Support directly for assistance:
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-10-02
What is the fire rating of this box?
This box is UL Classified for 2 Hour Fire Resistance.
Date published: 2023-09-14
Can I use this box in a ceiling application ?
The S118W can be installed in wall or ceiling and only has a 6lb fixture rating.
Date published: 2024-10-02
is this box approved for block wall and where do I find the specs
UL file E143222 – Plastic box...suitable for masonry walls
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S354RAC | Pass and Seymour
Durable and impact-resistant, this thermoplastic box contains innovative extras that cuts installation time.
