Deep Old Work Switch and Outlet Box with Quick/Click
S122W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single gang, deep old work switch and outlet box with Quick/Click and Swing-Bracket for mounting, adjusts from 1 1/4 down to 1/8. It has twoAuto/Clamps foreach end. It has a durable, impact-resistant thermoplastic box. The metal swing bracket is for quick mounting in existing walls. 50 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Auto Clamps, Deep, Old Work, Quick Entry | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007179132 |
Dimensions
| Product Depth US | 3.5 in | ||
| Product Height US | 3.75 in | ||
| Product Volume US | 22.0 cu in | ||
| Product Length US | 3.75 in | ||
| Product Width US | 2.313 in | ||
| Product Weight US | 0.228 lb | ||
| Cubic Capacity | 22 in³ | ||
| Box Depth | Deep |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Swing Bracket | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will thus work in a plaster and large wall?
Please contact Pass & Seymour Technical Support for further assistance with your installation request.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-03-02
any fire wall rating on S122W?
Hello Al,
The S122W is UL Classified for 2 Hour Fire Resistance.
Best Regards,
Technical Support
Date published: 2023-03-08
Is this box ul listed for canada as well?
This box is not CSA listed for use in Canada.
Date published: 2022-09-27
Do you make any of your old work boxes without the quick click?
Yes, P116W has threaded mounting screw holes:
https://www.legrand.us/search.aspx?q=p116w
Date published: 2020-02-12
Are any of your old work plastic boxes rated for fixture support on a vertical surface...i.e. wall sconce, vanity light etc
Our Old Work wall boxes carry a 6lb fixture rating.
Date published: 2023-09-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP32N912IVYPS | Pass and Seymour
Behavioral Health Wall Plate
