text.skipToContent text.skipToNavigation

Old Work Switch and Outlet Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Triple Gang, Old Work Switch and Outlet Box with Swing-Bracket for mounting. Adjusts from 1 1/4-inch down to 1/8-inch. Six Auto/Clamps for Each End. 10 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.
  • 6: Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Metal swing bracket for quick mounting in existing walls.
  • Big 52 cubic inch capacity.
  • Divider plate (LVDIV1, sold separately) used when installing line and low-voltage devices or multiple 277 volt devices in same box.
  • Easy installation, rectangular cutout.
  • Swing bracket adjusts from 1 1/4 inch to 1/8 inch.
  • Durable, impact-resistant thermoplastic box.

Specifications

General Info
Color Gray
Product Type Wall Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Auto Clamps, Old Work, Quick Entry
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007179149
Dimensions
Product Depth US 3.031 in
Product Height US 3.75 in
Product Volume US 52.0 cu in
Product Length US 3.75 in
Product Width US 5.875 in
Product Weight US 0.43 lb
Cubic Capacity 52 in³
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Shape Rectangular
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Swing Bracket
Number of Gangs 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello. Is it possible to buy this product through you with delivery to Estonia?

Asked by: Eerik Laid
Hello, Please contact Pass & Seymour Customer Support for further assistance. Pass & Seymour Customer Support Phone:18449573783 Fax: 800-223-4196 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us: customer.support@legrand.us Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-07-18
  • y_2026, m_10, d_5, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S352W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT