text.skipToContent text.skipToNavigation

adorne® In-Wall Cable Access Port, Magnesium

adorne In-Wall Cable Access Port is rated 5.0 out of 5 by 5.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_4
  • loc_en_US, sid_ACBRSTPM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT

$14.47 USD

Maintain the polished look of your space with an innovative solution that allows you to easily conceal A/V and computer cables behind the wall.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Construction Injection molded plastic
Application Sector Residential
Standard RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout Square
Thickness 0.07 in
Mounting Type Box
Orientation Horizontal
Connection Type Snap in

Reviews

Rated 5 out of 5 by from Very good quality Very good quality, I replaced the all the outlets of my house with the adorne collection
Date published: 2023-08-16
Rated 5 out of 5 by from Basically the best option available Very easy to install and looks great. Probably the best option you'll find for in wall cable management and of course it complements the other legrand family products as well.
Date published: 2023-02-07
Rated 5 out of 5 by from Legrand is a part of designing your home Adorne switches set your house apart from the rest. We are on our second home and fully converting to Adorne, they have already been a conversation piece with my neighbors and even the electrician.
Date published: 2020-11-23
Rated 5 out of 5 by from Adds Style We are building a modern home and did not want the same old builder's product. I happened upon the LeGrande site and found this product. There is nothing you can do about wires except make the portal stylish and this product was perfect. It is the little touches that count! Totally recommend this product and all LeGrande products!!!
Date published: 2019-08-31
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_4
  • loc_en_US, sid_ACBRSTPM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can you use this with the Adrone 1 plus wall plate? The standard wall plate opening looks very small and I want to maximize space for my cables.

Asked by: Wed
The Brush Cable Insert will work with the standard size wall plates only. It is not designed to be used the the 1 Gang Plus wall plates.
Answered by: Legrand Technical Support
Date published: 2022-06-06

I’m trying to figure out how this works. Does this get attached to the electrical box first, then the wallplate frame, then the wallplate? Or does the electrical box get replaced by this product?

Asked by: sterl1i
The In-Wall Cable Access Port snaps into the mounting frame that is included with the adorne wallplate. The mounting frame is what attaches to your electrical box or low voltage ring/bracket.
Answered by: Legrand Technical Support
Date published: 2022-02-01

Can you share the part number of one gang wall plate in titanium that the in-wall access port ACBRSTPM1 fit in ?

Asked by: samitk
The 1 gang wallplate in Titanium is AWP1G2TM6.
Answered by: Legrand Technical Support
Date published: 2020-08-05

Can I use it with 2 gang wall plate?

Asked by: Nick
Yes, it will snap into a 2 gang wallplate. You need to make sure if you are putting line voltage in the other gang that you have a low voltage divider in your 2 gang electrical box(per code).
Answered by: Legrand Technical Support
Date published: 2020-07-21

Could you give me the dimensions of the opening where the cables would go through?

Asked by: Sunny
1-3/8" H x 1-1/16" W, but you would really bending the bristles a lot to push something through that was wider than 1"
Answered by: 02ebz06
Date published: 2020-05-22

When will this be available in graphite?

Asked by: Chrisssssssssss
We do not have any plans to produce this in Graphite at this time.
Answered by: Legrand Technical Support
Date published: 2020-05-05

Can i get the dimensions on: ACBRSTPM1 | adorne It's a brush cable outlet. Do you have different sizes? Thanks, Dennis

Asked by: Dennis L
Thank you for your question regarding adorne IN-WALL CABLE ACCESS PORT, MAGNESIUM(Model # ACBRSTPM1). The dimensions are H 2.6" x W 1.75" X D .82". This device is only available in the one size and it only works with adorne wallplates.
Answered by: Legrand Technical Support
Date published: 2018-05-29
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_ACBRSTPM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT