text.skipToContent text.skipToNavigation

adorne® HDMI Keystone Coupler, Magnesium

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$27.54 USD

Keystone insert to support a high-speed HDMI with Ethernet connection.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Application Sector Residential
Standard cULus, ETL, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this HDR capable?

Asked by: pdwagaman
Thank you for your inquiry. No it is not HDR capable. It's HDMI certified and supports standard, enhanced and high-definition video (up to 1080p)
Answered by: Legrand Technical Support
Date published: 2023-10-19

Is this HDMI connector rated for use with 4k signals?

Asked by: Adam
No it is not. It's HDMI certified and supporting standard, enhanced and high-definition video (up to 1080p) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet
Answered by: Legrand Technical Support
Date published: 2023-10-19

What is the difference between the On-Q/Legrand HDMI Keystone Snap-In Connector OQWP1234WH and this connector Adorne model ACHDMIW1? Will both work in the Adorne Keystone 4 port frame?

Asked by: Eweneek1
They are the same product sold under different model numbers across some Legrand divisions so both will work in the adorne port frames.
Answered by: Legrand Technical Support
Date published: 2020-03-09
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ACHDMIM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT