text.skipToContent text.skipToNavigation

adorne® RJ25 Phone Jack, White

adorne RJ25 Phone Jack is rated 5.0 out of 5 by 7.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_3
  • loc_en_US, sid_ACRJ25M1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$7.14 USD

Keystone insert to support up to three phone lines.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Application Sector Residential/Commercial
Technical Information
Connection Type Snap in

Reviews

Rated 5 out of 5 by from High Quality Quality product that’s easy to install. Quickly shipping.
Date published: 2020-12-13
Rated 5 out of 5 by from Love it Works great, it was easy to install and looks sleek.
Date published: 2020-11-17
Rated 5 out of 5 by from Looks great It was a bit hard to figure out the color code, but once installed, they look fantastic!
Date published: 2020-09-11
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_3
  • loc_en_US, sid_ACRJ25M1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Where can I purchase replacement "snap on type wiring" for an old wall mounted phone jack?

Asked by: John007
You can use the "Where to Buy" link below to find local or online Legrand Pass & Seymour and ONQ suppliers in your area: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2022-04-20

Still looking where to buy replacement wiring with snap on caps for telephone wall jack

Asked by: John007
You can use the "Where to Buy" link below to find local or online adorne suppliers in your area: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2022-04-20

Started to hook it up. But the colors on the phone line didnt match the color code on the rj25.i have on the phone. Line a green red yellow and brown. How should they hook up

Asked by: Moose58
Thank you for our inquiry. If you need some assistance wiring the device, please reach out to adorne technical support at tech.support@legrand.us or by phone at 1-800-223-4185.
Answered by: Legrand Technical Support
Date published: 2022-04-03

No electrical connection after installing the jack. Am I using the wrong guage of wire or am I missing something?

Asked by: chewyfish
I would check to make sure You have the wires in the correct ports according to the provided color code. If You need additional support feel free to contact tech support at 1800 223 4185
Answered by: Legrand Technical Support
Date published: 2018-07-11
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ACRJ25M1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT