text.skipToContent text.skipToNavigation

Discontinued - adorne® 700W Incandescent/Halogen Paddle Dimmer, Magnesium, with Microban®

adorne 700W Incandescent Halogen Paddle Dimmer with Microban is rated 5.0 out of 5 by 4.
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_3
  • loc_en_US, sid_ADPD703HM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

Replaced by  ADPD453LM2

Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. This 700W version of the paddle dimmer switch is meant for use with incandescent or halogen single fixtures and small lighting groups. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable incadescent/halogen bulbs or fixtures that do not exceed 700W. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Microban® protection* is effective in helping protect against degradation caused by indoor UV/light exposure. *Applies only to product with "Protected with Microban" label on packaging.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  ADPD453LM2
Color Magnesium
Country Of Origin China
Features Antimicrobial Protection
Standard cULus
Type Dimmer
Technical Information
Connection Screw Terminals
Wattage 700 W
Voltage 120.0 V
Load Halogen, Incandescent

Reviews

Rated 5 out of 5 by from Classy I replaced every switch in my house a few years ago with the adorne switches. They look and work great. Every time we have people over, someone comments on the switches. Makes ordinary switches look special.
Date published: 2022-04-10
Rated 5 out of 5 by from Looks great, works great This changed the look of my entire home. I never realized what a difference a light switch could make.
Date published: 2020-05-26
Rated 5 out of 5 by from Very nice switch Very please with look and functionality of these stylish switches and dinners.
Date published: 2019-03-25
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_3
  • loc_en_US, sid_ADPD703HM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

I have a gas fireplace that has 2 spaces - one for a light and one for the gas (knob), which one should I use?

Asked by: Fernanda G
Hello Fernanda, Please give legrand Technical Support a call to further discuss your adorne configuration. legrand Contact information: Phone #: 844-957-3783 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Answered by: Justin
Date published: 2022-10-19

Can I use this dimmer to control a bathroom fan?

Asked by: Lunito
No, a dimmer is not rated as a motor control. I would suggest the Paddle Fan Speed Control: https://www.legrand.us/wiring-devices/adorne-collection/adorne-paddle-fan-speed-control/p/aafn4s16aw4?text=aafn4s16aw4
Answered by: Legrand Technical Support
Date published: 2022-02-15

I had read somewhere that the small circle on the toggle component is supposed to glow softly. Mine do not. Is there something I have not connected correctly?

Asked by: Kurt
You can add the Locator Status Light to the adorne Paddle dimmer and the model number is AALSL6: https://www.legrand.us/adorne/search.aspx?q=aalsl6
Answered by: Legrand Technical Support
Date published: 2019-10-28

Can I use them for my LED lights?

Asked by: Niki
The adorne Paddle dimmer(ADPD703HW4) is designed for incandescent/halogen bulbs only. We would suggest the ADPD453LW2 dimmer , which is designed for Incandescent/CFL/LED bulbs: https://www.legrand.us/search.aspx?q=ADPD453LW2
Answered by: Legrand Technical Support
Date published: 2019-05-10

Is this forward phase or reverse phase dimming?

Asked by: Patrick
This is a forward phase incandescent only dimmer. Our ADTP703TU is our universal dimmer for forward phase and reverse phase dimming
Answered by: Legrand Technical Support
Date published: 2019-01-04
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ADPD703HM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT

You may also like...