text.skipToContent text.skipToNavigation

adorne® Night Light, White

adorne Night Light, Half-Size is rated 4.9 out of 5 by 8.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_6
  • loc_en_US, sid_AANLM24, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT

$25.65 USD

Perfect for hallways, kids' rooms, or anywhere a little bit of light can provide extra comfort and visibility. At night, the device provides a gentle glow, while built-in ambient light level sensors ensure the LED's invisible when the space is well-lit. Easily toggle through four levels to match the light to your need or preference, simply by pushing the square in the upper right-corner.
Color White
SIZE Full
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • The Half-Size Nightlight is designed to be installed next to another adorne device in a single Wall Plate.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Nightlight
Standard CULUS, ETL Listed
Type Nightlight
Dimensions
Product Width US 1.8 in
Product Depth US 1.4 in
Product Height US 1.8 in
Technical Information
Compatibility Residential Wiring
Terminals Screw
Lens Color Clear
Lens Material Thermoplastic
Battery Not Required
Voltage 125.0 V
Connection Type Internal Pressure Plates
Lamp Type LED

Reviews

Rated 5 out of 5 by from Nice design Nice design in that it doesn't use one of the outlets for power, 3 brightness settings, looks great! Note outlet must be installed sideways to accommodate the night light, but since they're square nobody notices the difference.
Date published: 2023-05-11
Rated 5 out of 5 by from Overall nice Stylish and elegant. The front is not really white as its wall plate, more of an opaque white.
Date published: 2022-08-17
Rated 5 out of 5 by from Great nightlight! Works as designed, marks the pathway clearly, does not have too much light. Blends perfectly with outlets.
Date published: 2024-03-26
Rated 5 out of 5 by from Sheek design and superb functionality This nightlight allows for stylish implementation. It blends right in wall during the day yet during the night it functions to perfection. No need to buy plug in nightlight.
Date published: 2022-06-18
Rated 4 out of 5 by from Works as a nightlight It has multiple brightness levels, and appears bright enough to illuminate the room. Wish I could pair it with a single 110V outlet but that is not the fault of this unit. If I had to design the room again, I might have paired it with a 1/2 height light vanity switch or room switch however my room is sensor driven
Date published: 2020-11-24
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_6
  • loc_en_US, sid_AANLM24, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

From the video this appears to be a night light that can be removed and plugged back in. Does that mean that it is both wired and battery-powered, the latter charging when plugged in?

Asked by: Rune
Hello, This device is a wired, in-wall nightlight. The AARNL2 however can function as a nightlight or as a removable flashlight module.
Answered by: Wiremold Tech Support
Date published: 2023-08-23

Can this half-size nightlight be used with ARTRUSB156ACW4 in a 2-gang wall plate?

Asked by: Neha
I don't believe so. The night light and one square ARTR152W4 outlet fit into a AWP1G3WH4 1+ wall plate.
Answered by: RandyH
Date published: 2023-07-27

What is the color temperature of the light (warm/cool) and is it adjustable? 

Asked by: Dustin
Hello Dustin, Kelvin temperature ratings: MIN - 5500K MID - 6000K MAX - 6500K The push button located at the top right will allow you to change between the Min, Mid & Max light level settings.
Answered by: Justin
Date published: 2023-01-06

I want to install the half nightlight with a half light switch. I have a two wire set up. Should I attach the night light first? Can’t I install wall wires to the half light switch and the nightlight wires directly to half switch using second opening?

Asked by: Jeanette Braaten
The Nightlight will require a HOT and a separate NEUTRAL wire to operate correctly by the ambient light and not be controlled by the switch. You can bring the HOT from the switch to the nightlight, but it will need a NEUTRAL wire connected to it.
Answered by: Legrand Technical Support
Date published: 2023-09-14

Can I use this night light in place of a light switch terminal that is no longer needed? Will the wiring for the switch be sufficient?

Asked by: Elars
The nightlight will require a HOT and a NEUTRAL wire to function properly.
Answered by: Legrand Technical Support
Date published: 2023-09-14

How many lumens does this night light give off at each light level?

Asked by: MKA
The nightlight output in lumens is: Low - 8 Med - 16 High - 24
Answered by: Legrand Technical Support
Date published: 2022-07-21

Can the LED bulb be replaced?  It's not clear how the light assembly can be pried open.

Asked by: Jon Brighton
The LED can not be replaced in the nightlight. If it stopped working, contact Technical Support about obtaining a warranty replacement(if eligible). adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2021-11-29

In the picture, there is a small square in the upper right corner. Is that an on/off switch, or is it a light sensor?

Asked by: Scott
The push button changes light levels from off, low, medium, high and the light sensor automatically controls night light based on ambient light conditions.
Answered by: Legrand Technical Support
Date published: 2023-09-14
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_AANLM24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT

You may also like...