text.skipToContent text.skipToNavigation

adorne® 15A Dual Tamper-Resistant Plus-Size Outlet,Magnesium

adorne 15A Tamper-Resistant Outlet, Plus-Size is rated 4.9 out of 5 by 16.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_6
  • loc_en_US, sid_ARTR153M4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$8.03 USD

A modern upgrade for style and safety, this tamper-resistant designer outlet from the adorne Collection installs easily for the basic power every home needs, while elevating your space. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Frosted
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential, Tamper-Resistant
Application Sector Residential
Standard CULUS
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 1.77 in
Product Depth US 1.48 in
Product Height US 3.0 in
Technical Information
Phase Single
Connection Side and Back Wire
Number of Wires 3
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Stylish Outlet These plus-size outlets work well when you have bulkier plugs. Matched with a plus-size wall plate gives them an overall clean and elegant look.
Date published: 2023-03-06
Rated 5 out of 5 by from Great look These outlets look great and are simple to install. They make the home look better with a small investment.
Date published: 2022-03-23
Rated 5 out of 5 by from Big visual upgrade low price Install is very quick compared to switches and dimmers. High quality and they are very stylish
Date published: 2023-12-17
Rated 4 out of 5 by from Plug spacing Separation of outlets is better for three prong plugs but they don't work in the same faceplate as the Adorne switches.
Date published: 2023-07-19
Rated 5 out of 5 by from Excellent quality and looks, easy to install! Used Legrand Adorne products for all our light switches to replace the existing ones, and these keystone for low voltage connections. They give a excellent look and finish, and easy to install and work with for any average diyer
Date published: 2022-12-18
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_6
  • loc_en_US, sid_ARTR153M4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Does the Adorne collection have a 2 gang wall plate for putting 2 plus size outlets side by side? If not what is the other option?

Asked by: Joe
Thank you for your inquiry. At this time, the adorne collection does not support a 2-Gang Plus size option. Example of recommended parts for a 2-Gang adorne configuration: Part #: ARTR152W4 (Qty 2) - Outlet Part #: AWP2GWH4 (Qty 1) - Wall Plate If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-03-15

Existing outlet has 6 wires and a ground. What goes where?

Asked by: Doug Sault
I'm sorry, it doesn't seem to get any more basic than wiring an outlet. If you are unsure what you are looking at, please get in touch with an electrician. There are too many variables to consult in this manner. Better safe than sorry.
Answered by: P T
Date published: 2024-02-14

the answer to a previous question as to whether or not you can put the oversize outlet in a two gang box was Yes....but I cannot find a legrand-adorne- Powder White 2-Gang Wall Plate....am I missing something? Do you have a matching wall plate 2-gang?

Asked by: Philip W
That response was NOT from Legrand Technical Support and is incorrect. The ARTR153W4 is a plus size device and can only be placed in a one gang box and used with 1 Gang Plus size wallplates..
Answered by: Legrand Technical Support
Date published: 2021-02-01

Does this fit into traditional 1 gang electrical outlet box?

Asked by: jsda77
Yes it does. I am not an electrician and was able to easily replace my old outlet with this one. I did not have to make any alterations to the outlet box. 
Answered by: Kmcc
Date published: 2023-09-11

TR rated?

Asked by: Forest
Hello, The ARTR153W4 is Tamper Proof. Hope this helps. Have a great day.
Answered by: Legrand Techincal Support
Date published: 2020-04-09

can plus size outlet be wired as split; half regular, half switch controlled?

Asked by: Thomas
Hello, Yes, the outlet has a split circuit tab in the back. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2022-07-14

Can you fit 2 of these in a 2-gang electrical box?

Asked by: Dave
Yes
Answered by: Joseph C
Date published: 2022-03-05
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_ARTR153M4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

You may also like...