text.skipToContent text.skipToNavigation

adorne® USB Outlet, Half-Size, Magnesium

adorne USB Outlet Half Size is rated 3.8 out of 5 by 13.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_13
  • loc_en_US, sid_ARUSBM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT

$35.99 USD

Get a full battery for your phones, tablets and more with the convenience of built-in charging. Features one USB Type-A connection. Pair with another half or standard-sized device to fill an adorne One-Gang or One-Gang+ Wall Plate. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Provides convenient built-in charging, without sacrificing a plug requiring a bulky adapter.
  • Pairs with any other half-sized device to fit an adorne 1-Gang Wall Plate.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Frosted
Country Of Origin China
Features USB-A Charging
Outlet Type Indoor, Residential, USB-Charging
Application Sector Residential
Standard CULUS
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.81 in
Product Depth US 0.89 in
Product Height US 1.77 in
Technical Information
USB Amperage 2.1 A
Phase Single
Connection Side and Back Wire
Number of USBs 1
Number of Gangs 1
USB Power Output 11 W
Amperage 15 A
Indoor/Outdoor Indoor
Wattage 11 W
Mounting Type Box
Voltage 125.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 4 out of 5 by from Fast Charging? When will Legrand update it's current USB outlet to support fast charging, QC 3.0? I;m hesitant to install this product as all the newer phones/tablets/etc, now have fast charging capabilities. Thanks.
Date published: 2020-01-23
Rated 5 out of 5 by from Great option This is the fourth half size USB outlet we will have. They are great add ons to existing Legrand outlets (like I’m doing) or a great way to keep your highly visible outlets from getting cluttered. This USB outlet will be dedicated to Alexa.
Date published: 2019-02-04
Rated 5 out of 5 by from Well made component Installed on a kitchen remodel, looks great and works the same. Love the "snap in place" to mount the the hidden wall subplate.
Date published: 2019-01-02
Rated 1 out of 5 by from High Pitch Sound is unbearable! I got these because they are the only product of it's type. A single USB outlet. I've dealt with the whining for a while now. I have 5 of these and it was just expensive for what it is. I'm losing my mind! I have 3 in the living room and they just emit this high pitch sound 24/7.
Date published: 2022-09-09
Rated 2 out of 5 by from Great item, wrong description Excellent item, the only issue I found is that the catalog says this can be paired with an outlet using a gang 1+. They do fit, but are not designed to “snap in” in place. I ended up using two of these half-size USB in a regular 1 gang plate.
Date published: 2024-01-19
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_13
  • loc_en_US, sid_ARUSBM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the switching frequency of the ARUSBW4 and does it meets UL1310?

Asked by: Ryan
The frequency is 60 Hz and the device does meet UL1310
Answered by: Wiremold Tech Support
Date published: 2023-04-11

Do you have instructions for wiring in a USB outlet paired with a regular 15a tamper-resistant Adorne outlet in a single gang arrangement? The instructions that came with the outlets only show how to wire them in individually. 

Asked by: Sarah
You just need to connect the Black wire from the USB to the HOT terminal and the white wire to the NEUTRAL terminal on the adorne receptacle.
Answered by: Legrand Technical Support
Date published: 2022-05-24

When will the half size be available with a USB Type-C port?

Asked by: Eweneek1
Hello, There is no information at this time if a half size Type-C port will be available, we currently offer an A/C full size ARUSB2AC6W4.
Answered by: Wiremold Tech Support
Date published: 2021-04-27

dual gang in kitchen. Left side garbage disposal “switch. Right side outlet. using sink air switch for disposal soon. ideas for STANDARD size dual plate to add 1/2 USB w outlet on right? Is there a 1/2 outlet? Can switch be converted to outlet?

Asked by: Bella
Hello, thank you for you inquiry. A standard size 2-gang plate in the adorne collection,can accommodate 2 standard size adorne devices, 4 half-size devices, or a combination of 1 standard size device with 2 half-size devices. There are no half-size receptacles. You can however swap out a standard size switch for a standard size receptacle.
Answered by: Legrand Technical Support
Date published: 2021-03-09

"...The USB outlets should not be causing the GFCI to trip as long as your are not sharing a Neutral connection..." Per your response these USB can't be used on a kitchen countertop unless a dedicated circuit is added, Is this correct?

Asked by: Daniel
The USB outlets can be installed on the LOAD side of the GFCI without issue.
Answered by: Legrand Technical Support
Date published: 2020-11-23

I have three pairs of the half-size USB B in my extensive Adorne collection. I'd like to switch one of each pair to USB C. I see you have USB in Radiant. When will you have it in Adorne?

Asked by: Zantage
Hello, thank you for your inquiry. Unfortunately there is no USB-C device offered within the adorne collection at this time.
Answered by: Legrand Technical Support
Date published: 2021-09-23

Can the Half size usb outlet be paired with a GFCI outlet using the same wires?

Asked by: panicsolar
If you have a 2 gang box you can run the USB off the Load side of the GFCI. You do not have enough room to put them together in a 1 gang box because of the size of the GFCI body.
Answered by: Legrand Technical Support
Date published: 2020-12-11

I have one set of wires coming out of the wall as this is just replacing one standard outlet. Can I have two USB units to one set of wires and how is this done?

Asked by: Jacob
Yes, just connect the two black wires for the USB's to your HOT wire and then the white wires to your NEUTRAL wire.
Answered by: Legrand Technical Support
Date published: 2020-08-30
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_ARUSBM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT

You may also like...