Discontinued - adorne® 15A Wi-Fi Ready Outlet, White
ARPS15RF2W4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Upgrade a standard outlet for style and added control with this Wi-Fi Ready Outlet from adorne. Pair the outlet with a Wi-Fi Ready Remote Switch for multi-location control of a table or floor lamp plugged into the outlet. The Wi-Fi Ready Outlet features an on/off switch to conserve energy when not in use, and is tamper-resistant to help keep children protected.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Upgrade a standard outlet for style and added control with this Wi-Fi Ready Outlet from adorne. Pair the outlet with a Wi-Fi Ready Remote Switch for multi-location control of a table or floor lamp plugged into the outlet. The Wi-Fi Ready Outlet features an on/off switch to conserve energy when not in use, and is tamper-resistant to help keep children protected.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Pairs with the Wi-Fi Ready Remote Switch for multi-location control of a plugged in lamp or small appliance.
- Part of the adorne Wi-Fi Lighting Control solution, this product requires an adorne Hub.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Wi-Fi Ready | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007022834 | ||
| Works With | Amazon Alexa, Google Assistant, Radio Frequency |
Technical Information
| Amperage | 15 A | ||
| Requires Neutral Wire | Yes | ||
| Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 |
Resources (11)
Installation Instructions
Brochure
Supporting Document
FAQ for the adorne® and radiant® RFLC/Wi-Fi Ready Product Discontinuation
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Have four of the 15A Wi-Fi Ready Outlets. Having trouble with one Wi-Fi outlet in our Mud Room that turns our fountain off and on.. The outlet will turn off maually or using the app scenes, but comes back on by itself.. ON Q Tech no help.
That sounds like the WiFi ready outlet may be failing. If the unit is within the two year limited warranty it may be possible to replace it. Please consult support again at technical.support-hs@legrand.us for further assistance with this issue.
Date published: 2022-06-21
Do you need a Master Wifi switch to control these or can a Remote work?
Either will work to control that outlet. You can also use the LC7001 hub for App based control of the outlet.
Date published: 2021-05-03
I have had this plug paired with a wi-fi switch for a couple of years and it has worked great. Yesterday the indicator light on the plug turned red and the plug no longer works. What does a red indicator light mean?
If the receptacle no longer works from the switch, it needs they need to be "paired" back together. If the outlet no longer works at all, then contact Technical Support and they can help troubleshoot or offer a replacement.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-04-15
Is there an option for larger wi-fi outlets (ARTR153W4 form factor)?
No, the ARPS15RF2W4 is the only adorne Wi-Fi receptacle that is available
Date published: 2021-03-08
can these be paired with the under cabinet power system?
Only if you have another Wi-fi ready device in the under cabinet control box, could they be paired together.
Date published: 2020-12-03
Is this being made in graphite?
ARPS15RF2G4 is currently available.
Date published: 2020-09-08
Will i be able to get real time energy usage report with these?
That report option is not available on the wi-fi ready receptacles.
Date published: 2020-03-31
I have set the house ID for the outlet, and can control it through my home automation software. But I cannot add it to the app. How does one add the outlet to the Legrand app?
When in the Legrand Lighting Controls App and it tells you to tap the light you want to add, press the button on the face of the wi-fi outlet to add it.
Date published: 2019-12-17
Bazaarvoice SAP Hybris Integration Version 2.8.1





