adorne® 20A 4-Way Paddle Switch, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.55 USD
Gain control of a single light from even more locations with this 4-way 20A switch. Updating the classic up-and-down switch with sleek paddle control, this modern light switch lets you turn lights on and off with ease and style. Must be paired with additional switches to provide control from multiple locations.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Combine with other switches or dimmers in 4-way applications, allowing control of a single light source from multiple locations.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | Mexico | ||
Features | Antimicrobial Protection | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.72 in | ||
Product Height US | 1.77 in |
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | 4-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Supporting Document
Cutsheet
Customer CAD PDF
Instruction Sheet
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I thought these were supposed to be back in stock in early August? It still says out of stock and it is now early September. Any idea when they will be available?
When are you going to get 4 way graphite switches in stock? I have been waiting over 3 months!
I have a light controlled by four separate switches. Do I need one four-way switch and three standard switches or four four-ways?
This is the missing piece in my puzzle of refreshing my switches/outlets. Any chance for an update of when the 4-way Adorne Mag Paddle switch will be available again? Finding it impossible to source. Thanks!
When will these be back in stock? I need 2 4-way switches, and I already purchased all adorne electrical fixtures. I just need these 2 switches to complete the look!
When will these 4 way switches be in stock?
My set up in a 3 storey stairwell : 1 light 1 switch 1st floor, 2 lights 2 switches 2nd floor, and 1 light 1 switch 3rd floor. Any switch can operate all the lights. My current switches are 15a. Which of your switches can accommodate my set up?
I have a light that is controlled by two switches, that are located on different sides of the room. I thought what I needed was a two-way switch, but all I am seeing available is this four-way. Will that work?
Bazaarvoice SAP Hybris Integration Version 2.8.1