adorne® Motion Sensor Switch, Auto On/Off, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$59.95 USD
Perfect for pantries, garages or anywhere you want lights to turn on automatically when you enter a room, and turn off again when you leave. The Auto-On/Auto-Off SensaSwitch® provides convenient lighting control by responding to your presence through motion-sensing technology. Use this motion sensor light switch on its own to control a light or fixture from a single location, or pair with additional switches to control a single light source from multiple locations (3 or 4-way applications).
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Features motion-sensing technology for automatic on/off lighting control. (Auto shut-off can be set from 5 to 30 minutes after vacancy.)
- Usable in single-pole or 3-way applications. Must be paired with another SensaSwitch or SensaDimmer for 3-way control.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Antimicrobial Protection, Light Level Sensor, Motion Sensor | ||
| Installation Location | Wall Box | ||
| Number of Switches | 1 | ||
| Switch Type | Motion Sensor, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007023145 |
| Product Depth US | 1.77 in | ||
| Product Height US | 2.66 in | ||
| Product Width US | 1.85 in |
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | Residential Indoor Use Only | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
| Load Type | CFL, Fan Motor, Fluorescent, Halogen, Incandescent, LED | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3 Way | ||
| Timer Duration | 15 Minutes, 30 Seconds-30 Minutes | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
| Sensor Type | Occupancy, Vacancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Wire Size | #14 - #12 AWG |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Customer CAD PDF
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1





